??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
FPBD, FPBPD, FPDG, GFPBD, GFPBPD, GFPDG, BFPBD, BFPBPD, BFPDG, SFPBD, SFPBPD, SFPDG, HFPBD, HFPBPD, HFPDG, CFPBD, CFPBPD, CFPDG - Locating Pins - Large Head Tapered - Standard - P, L, B Configurable - Diamond Type
Bill of material
FPBD6-P6.50-L5-B1
Part Number
Material
Surface Treatment
Hardness
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
m
mm
l
mm
(W)
mm
Tapping
MH (Coarse)
0
l2
0 mm
Long Tapping
M (Coarse)
0
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Previews
3D
Dimension
2D
Download CAD models