??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FPAJ, FPEAJ - Locating Pins - Bolt Fixing Resin Type - Precision
Bill of material
FPAJ3-P8.0-B10
Part No.
Material
Color
White
Ambient Operating Temperature (deg Celsius)
-45~95
No.
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
P Tolerance
0/-0.05 mm
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
m
mm
d1
mm
d2
mm
l
mm
Applicable Bolt
Previews
3D
Dimension
2D
Download CAD models