카탈로그: Rhein-Nadel-Automation
생성됨: 24.03.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
FP15E GB10 AA500 MP1 WL2 DK V5 Gurt-FNI-5E mMK AP0
Rhein-Nadel-Automation
Conveyors
Mini-Band Conveyors FP 15
Powered by
CAD모델 선택
{rna/forderbander/schmalspurbander_fp_15/fp15_e_asmtab.prj},{NB=FP15E_GB10_AA500_MP1_WL2_DK_V5_Gurt-FNI-5E_mMK_AP0(5,-,0,0,0,0,0,0,)},{TYP=FP15E},{GURTAUS=FNI-5E},{GB=10},{AA=500},{ANTRIEB=DK},{KGK=5},{RGK=-},{MK=mMK},{MP=MP1},{AP=0},{FZK15G=},{FZK15GH=0},{FZK15B=},{FZK15BH=0},{FZK15S=},{FZK15SH=0},{AST=0},{SP1=0},{SP2=0},{SP3=0},{INFO=HTML},{PPATH=assemblies/fp15_e_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
FP15E - single belt
Bill of material
FP15E_GB10_AA500_MP1_WL2_DK_V5_Gurt-FNI-5E_mMK_AP0
Order number
FP15E_GB10_AA500_MP1_WL2_DK_V5_Gurt-FNI-5E_mMK_AP0
conveyor type
FP15E
Belt execution
FNI-5E- structured, white, polyester fabric (PET), not adhesive (standard belt)
FNB-5E- bright, withe, polyurethane (TPU), not adhesive
HNB-5E bright, green, polyurethane (TPU), not adhesive
FNI-5E- structured, white, polyester fabric (PET), not adhesive (standard belt)
FNB-5E- bright, withe, polyurethane (TPU), not adhesive
HNB-5E bright, green, polyurethane (TPU), not adhesive
belt widths
10.000
20.000
30.000
40.000
10.000
20.000
30.000
40.000
mm
Centre distance
mm
값 입력 AA
Centre distance
mm
cm
inch
ft
확인
Drive type
three-phase current 400V constant
Alternating current 230V constant
three-phase current 400V adjustable
Direct current 24V adjustable
three-phase current 400V constant
Alternating current 230V constant
three-phase current 400V adjustable
Direct current 24V adjustable
constant speed
5
9
15
21
37
5
9
15
21
37
m/min
variable speed
-
-
m/min
Knife edges
With
Without
With
Without
Motor position
MP1-WL2 ✔
MP1-WL2
MP1-WL2
MP2-WL2
MP2-WL2
MP2-WL1
MP2-WL1
MP3-WL1
MP3-WL1
MP4-WL2
MP4-WL2
MP5-WL1
MP5-WL1
MP5-WL2
MP5-WL2
MP6-WL1
MP6-WL1
Shaft position Output shaft
2
Drive position
0.000
0.000
mm
Stand FZK15G
No
Yes
No
Yes
Height FZK15G-H
0.000
0.000
mm
Stand FZK15B
No
Yes
No
Yes
Height FZK15B-H
0.000
0.000
mm
Stand FZK15S
No
Yes
No
Yes
Height FZK15S-H
0.000
0.000
mm
Number of Stands
0.000
0.000
Stand position 1
0.000
0.000
mm
Stand position 2
0.000
0.000
mm
Stand position 3
0.000
0.000
mm
Website
HTML
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성