??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with V-block - -
Bill of material
270921
Order No.
270921
Material
Edelstahl
thread
M2 mm
width
15 mm
width
8.5 mm
Height
6,3 mm
Distance
3,5 mm
Distance
3,3 mm
Length
3 mm
Length
4 mm
Scope of delivery
One setz with one flat and one V-block jaw
Description
Includes vertical and horizontal V-block
Aperçus 3D
3D
2D
Modèles CAO générés