??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with small V-blocks - -
Bill of material
309000
Order No.
309000
Material
Stainless steel
Jaw width
100
Scope of delivery
1 setz jaws one smooth and one prism jaw
Clamping diameter
recommended for vertical and horizontal 5mm to 15 mm mm
diameter
6.5 mm
width
100 mm
Distance
70 mm
Height
35 mm
Distance
17.5 mm
Length
13.5 mm
Previews
3D
2D
Download CAD models