??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with V-blocks - -
Bill of material
282700
Order No.
282700
Material
Stainless steel
Jaw width
50 mm
Scope of delivery
1 setz jaws one smooth and one prism jaw
Clamping diameter
Rocommended 2 mm to 10 mm mm
width
50 mm
Distance
40 mm
diameter
4.5 mm
Height
12 mm
Distance
5 mm
Height
4 mm
Distance
6 mm
Length
9 mm
Length
12 mm
Agstand
3 mm
Previews
3D
2D
下載CAD模型