??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with small V-blocks - -
Bill of material
307300
Order No.
307300
Material
Edelstahl
Jaw width
80
Scope of delivery
1 Satz mit einer glatten und einer Prismenbacke
Clamping diameter
recommended for vertical and horizontal 5 mm to 15 mm mm
width
80 mm
Distance
55 mm
diameter
6.5 mm
Height
33 mm
Distance
16.5 mm
Length
12 mm
Previews
3D
2D
Stáhnout CAD model