??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Form jaws with large prisms - -
Bill of material
271900
Order No.
271900
Material
Stainless steel
Scope of delivery
1 setz jaws one smooth and one prism jaw
Clamping diameter
recommended from 6 mm mm
width
50 mm
Distance
40 mm
diameter
4.5 mm
Height
25 mm
Distance
13.5 mm
Distance
4 mm
Length
16 mm
Length
3.9 mm
Previews
3D
2D
Descarga de modelos CAD