??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Speedyblock
Description
Forma EPM heavy - Heavy pneumatic series
Bill of material
1000/EPM
Code
Description
Family
Toggle clamps
Series
Pneumatic
Characteristics and applications
ISO Magnetic Standards. Maximum operating pressure 10 bar. Maximum operating temperature 80°C Model AU470 is the reed switch for detecting the position to be ordered separately. Features and applications: These tools are designed to withstand high loads and a high number of operations. We recommend using a filter-reducerlubricator group for a long and smooth operation of the cylinder, while for a long duration of the mechanical components we recommend using the flow regulators found on the head for calibrating the speed of the motions desired, starting from a low speed and gradually increasing this speed. A special grease is placed between two contacting surfaces during assembly
Kit
Magnetic pneumatic cylinder
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
20 mm
N
13 mm
O
mm
P
mm
Q
10.5 mm
R
Z
mm
FH
daN
FS
daN
GR
g
AX
mm
BX
mm
Previews
3D
Dimension
2D
Download CAD models