??
Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form T6S heavy - Double rod series weldable with safety lock (Heavy Performance)
Bill of material
1700/T6SX
Code
Description
Family
Toggle clamps
Series
Latch
Characteristics and applications
Form T6 hot stamped, black varnished steel or hot stamped AISI 304 stainless steel. Form T6S hot stamped, and phosphated steel or hot stamped AISI 304 stainless steel. The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T6-T6S or T6X-T6SX = Tool with Standard Double Threaded Rod and hooking bracket. T60-T6SO or T60X-T6S0X = Tool without double Threaded rod, which is to be ordered separately (see Accessories). Features and applications: The tools of this series ensure a perfect closing of lids. The construction features and materials chosen make these tools highly resistant. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
Material
Opening angle
°
DX
mm
Введите значение для DX
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
L
mm
M
mm
N
mm
O
mm
P
19 mm
S
mm
T
mm
FH
daN
FHX
daN
GR
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей