카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
320/T5
Speedyblock
Latch series
Powered by
CAD모델 선택
{speedyblock/a_tirante/2011_t5_asmtab.prj},{NB=320/T5-0-},{CODICE=AL580},{MODELLO=320/T5},{FAM=Toggle clamps},{SER=Latch},{USE=T5 application},{ANGOLO=0},{ACCESSORI=},{A=153},{B=38.5},{C=19},{E=44},{G=32.0},{I=19.0},{L=40},{O=3.0},{Q=6.7},{PPATH=serie_a_tirante_con_leva_di_sicurezza/2011_t5_asmtpl.prj},{FH=400},{GR=295}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form T5 light with safety lock - Latch series with safety lock (Light Performance)
Bill of material
320/T5
Code
AL580
AL580
Description
320/T5
320/T5
Family
Toggle clamps
Series
Latch
Characteristics and applications
The tool can be opened with only one hand, disengage the working surface (the clamping lever opens by itself) and close it again for the next operation, you can choose from three different optional tie rods (to be ordered separately): Eye bolt rod "TG", T-shaped rod "TT", Hook Rod "TU". The construction features and materials chosen make these tools highly resistant. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base. A special grease is placed between two contacting surfaces during assembly.
Opening angle
°
Accessories
-
TG
TU
TT
-
TG
TU
TT
A
153
153
mm
B
38.5
38.5
mm
C
19
19
mm
E
44
44
mm
G
32.0
32.0
mm
I
19.0
19.0
mm
L
40
40
mm
O
3.0
3.0
mm
Q
6.7
6.7
mm
FH
400
400
mm
GR
295
295
g
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성