??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Speedyblock
Description
Form T3 heavy weldable - Double rod series Weldable (Heavy performance)
Bill of material
1400/T3S
Code
AL552
Description
1400/T3S
Family
Toggle clamps
Series
Latch
Characteristics and applications
Form T3 Hot-stamped, black varnished steel. Form T3S Hot-stamped and phosphated steel. The tool comes with a double bar with hooking bracket and nuts. In addition to the standard length of the U rods, a variety of other lengths are available. Therefore, when ordering, indicate: T3-T3S = Tool with Standard Double Threaded Rod and hooking bracket. T30-T3S0 = Tool without double Threaded rod, which is to be ordered separately (see Accessories). Features and applications: The tools of this series ensure a perfect closing of lids. The construction features and materials chosen make these tools highly resistant. The support base is perpendicular to the force line of action. In the closed position, the control lever is parallel to the support base.
Material
-
Opening angle
°
DX
mm
Enter value for DX
mm
cm
inch
ft
A
159.5 mm
B
171 mm
C
15 mm
D
104.5 ÷ 125.5 mm
E
61 mm
F
42 mm
H
17 mm
L
61 mm
M
26 mm
N
24 mm
O
8 mm
Q
8.5 mm
S
50 mm
T
M10
FH
1200 daN
GR
1115 g
Previews
3D
Dimension
2D
Download CAD models