??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Speedyblock
Description
Form ML OL - Horizontal series with folded base and with anti-release lever
Bill of material
130/OLX
Code
Description
Family
Toggle clamps
Series
Horizontal
Characteristics and applications
Form ML and form MLX with open clamping lever and two flanged washers. Form OL and form OLX with full clamping lever and bolt retainers to be welded in the desired position and angle. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is the special anti-release lever with the purpose of avoiding any accidental openings caused by vibrations, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
Material
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
L
mm
M
mm
N
mm
O
mm
P
Q
mm
Z
mm
FH
daN
GR
g
Previews
3D
Dimension
2D
Download CAD models