카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
250/ML
Speedyblock
Horizontal series
Powered by
CAD모델 선택
{speedyblock/orizzontale/ml_asmtab.prj},{NB=250/ML0},{CODICE=AD408},{MODELLO=250/ML},{FAM=Toggle clamps},{SER=Horizontal},{USE=MML application},{ESECUZIONE=-},{ANGOLO=0},{A=131},{B=96},{C=34},{D=67},{E=62},{F=64},{G=37,5÷38.5},{H=35.0},{L=10.5},{M=20},{N=3.0},{O=24},{P=M10},{Q=8.7},{Z=89.0},{FH=120},{GR=532},{PPATH=../../speedyblock/orizzontale/ml_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form ML - Horizontal clamping lever
Bill of material
250/ML
Code
AD408
AD408
Description
250/ML
250/ML
Family
Toggle clamps
Series
Horizontal
Characteristics and applications
Form ML and form MLX with open clamping lever and two flanged washers. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is the special anti-release lever with the purpose of avoiding any accidental openings caused by vibrations, these tools are designed to prevent the operator's fingers from being crushed by the levers when opening. During the closing, the clamping lever is guided laterally to ensure greater stability against possible transverse stresses. A special grease is placed between two contacting surfaces during assembly.
Material
-
-
Opening angle
°
A
131
131
mm
B
96
96
mm
C
34
34
mm
D
67
67
mm
E
62
62
mm
F
64
64
mm
G
37,5÷38.5
37,5÷38.5
mm
H
35.0
35.0
mm
L
10.5
10.5
mm
M
20
20
mm
N
3.0
3.0
mm
O
24
24
mm
P
M10
M10
Q
8.7
8.7
mm
Z
89.0
89.0
mm
FH
120
120
daN
GR
532
532
g
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성