카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
LSH02
Speedyblock
Reinforced vertical series
Powered by
CAD모델 선택
{speedyblock/long_life/lsh_asmtab.prj},{NB=LSH020},{CODICE=AA735},{MODELLO=LSH02},{FAM=Toggle Clamps},{SER=Long life},{USE=LSH application},{VER=3},{ANGOLO=0},{ANG=150},{A=85.5},{B=113.0},{C=42.0},{D=32.0},{E=42.5},{F=30.0},{G=20.0},{I=10.0},{M=28.0},{FH=440},{GR=820},{PPATH=lsc_lsg_lsh_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Speedyblock
Description
Form LSH - Toggle mechanism with swinging base
Bill of material
LSH02
Code
AA735
AA735
Description
LSH02
LSH02
Family
Toggle clamps
Series
Long life
Characteristics and applications
Features and applications: The clamping and control levers are forged, for uses in medium and heavy duty clamping works, on welding jigs, carpentry works, moulds and generally when high clamping forces are needed and when there is strong repetitiveness of movements. The design of these mechanisms is more versatile, as it is possible to weld the different parts and accessories and make up your clamp to better meet your requirements. Accessories: To be ordered separately (see Accessories).
Opening angle
°
A
85.5
85.5
mm
B
113.0
113.0
mm
C
42.0
42.0
mm
D
32.0
32.0
mm
E
42.5
42.5
mm
F
30.0
30.0
mm
G
20.0
20.0
mm
I
10.0
10.0
mm
M
28.0
28.0
mm
FH
440
440
daN
GR
820
820
g
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성