??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Form jaws with small prisms - -
Bill of material
271500
Order No.
271500
Material
Stainless steel
Scope of delivery
1 set jaws one smooth and one prism jaw
Clamping diameter
recommended from 2,5 mm mm
width
50 mm
Distance
40 mm
diameter
4.5 mm
height
25 mm
Distance
13.5 mm
Distance
4 mm
Length
14 mm
Length
3.9 mm
Previews
3D
2D
Download CAD models