??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Form jaws with prisms for end-face clamping - -
Bill of material
Form jaws with prisms for end-face clamping
Order No.
306610
Material
Stainless steel
Jaw width
50
Scope of delivery
One set
Clamping diameter
15-50 mm
width
50 mm
Distance
40 mm
diameter
4.5 mm
height
12 mm
Distance
5 mm
Distance
4 mm
Length
11 mm
Distance
3 mm
Previews
3D
2D
Download CAD models