??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Form jaws with prisms for end-face clamping - -
Bill of material
309301
Order No.
309301
Material
Stainless steel
Jaw width
100
Scope of delivery
1 Satz
Clamping diameter
recommended from 20 to 120 mm
width
100 mm
diameter
6.6 mm
Distance
70 mm
height
35 mm
height
17.5 mm
Length
14 mm
Distance
5 mm
Previews
3D
2D
Download CAD models