??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Form jaws with prisms for end-face clamping - -
Bill of material
309501
Order No.
309501
Material
Stainless steel
Jaw width
125
Scope of delivery
1 Satz
Clamping diameter
25 to 180 mm
width
125 mm
Distance
90 mm
diameter
6.6 mm
height
38 mm
Distance
19 mm
Length
15 mm
Distance
8 mm
Previews
3D
2D
Download CAD models