??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Speedyblock
Description
Form C - C series for hight temperatures
Bill of material
1540
Code
Description
Family
Toggle clamps
Series
Rotational
Characteristics and applications
The tool comes complete with adjusting screw and bearing plate. Features and applications: The tools of this series are generally used in rotational forging, as it is able to operate at high temperatures (240-300°C). This is made possible thanks to their finish, the interposition of special copper grease between the parts and appropriate tolerances between the couplings.
Position
A
mm
B
mm
C
mm
D
54 mm
E
60 mm
F
30 mm
G
45 mm
H
15 mm
I
26 mm
L
60 mm
M
8 mm
N
5 mm
P
M10 mm
Q
8.0 mm
R
71 mm
S
168 mm
T
32 mm
FH
1500 daN
GR
g
Previews
3D
Dimension
2D
Download CAD models