카탈로그: Speedyblock
생성됨: 18.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
160/ASD
Speedyblock
Straight-line action series
Powered by
CAD모델 선택
{speedyblock/ad_asta_di_spinta/asd_ass_02_asmtab.prj},{NB=160/ASD0},{CODICE=AG165},{MODELLO=160/ASD},{FAM=Toggle clamps},{SER=Straight-line action},{USE=ASDASS application},{VER=1},{ANGOLO=0},{A=117},{AX=117.0},{B=25},{BX=25.0},{C=15},{D=32},{E=46},{F=85},{G=33.5},{H=11.5},{I=36.5},{L=-},{M=M6},{N=12},{O=5.5},{P=11},{Q=5.5},{R=7},{S=158},{X=30},{FH=130},{GR=350},{PPATH=asd_ass_02_asmtpl.prj},{PRAVER=3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Speedyblock
Description
Form ASD-ASS - Push and Pull straight-line action
Bill of material
160/ASD
Code
AG165
AG165
Description
160/ASD
160/ASD
Family
Toggle clamps
Series
Straight-line action
Characteristics and applications
Form ASS: push clamping with clockwise control lever rotation, traction clamping with anti-clockwise control lever rotation. Form ASD: push clamping with anti-clockwise control lever rotation, traction clamping with clockwise control lever rotation. Spindles: To be ordered separately (see Accessories). Features and applications: The main feature of this series is its low force application point as well as the very reduced vertical encumbrance. A special grease is placed between two contacting surfaces during assembly.
Opening angle
°
A
117
117
mm
B
25
25
mm
C
15
15
mm
D
32
32
mm
E
46
46
mm
F
85
85
mm
G
33.5
33.5
mm
H
11.5
11.5
mm
I
36.5
36.5
mm
L
-
-
mm
M
M6
M6
N
12
12
mm
O
5.5
5.5
mm
P
11
11
mm
Q
5.5
5.5
mm
R
7
7
mm
S
158
158
*
30
30
mm
FH
130
130
daN
GR
350
350
g
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성