??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 28 Feb 2021. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
Speedyblock
Description
Form APV3S-EPV3S light - Light Pneumatic series
Bill of material
200/EPVMS
Code
Description
Family
Toggle clamps
Series
Pneumatic
Characteristics and applications
Maximum operating pressure 6 bar. Maximum operating temperature 80°C. Model AU460 is the reed switch for detecting the position (see Accessories). The proximity switches must be ordered separately. Handles: Red polyurethane resistant to oils, grease and other chemical agents. Spindles: To be ordered separately (see Accessories). Features and applications: The tools of this series are used when there is a need for pneumatic closing (generally simultaneous closing of the tools remotely) but manual and single opening is mandatory. We recommend using a filter-reducer-lubricator group for a long and smooth operation of the cylinder, while for a long duration of the mechanical components we recommend using suitable flow regulators and calibrating the speed of the motions desired, starting from a low speed and gradually increasing this speed. A special grease is placed between two contacting surfaces during assembly.
Kit
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
F1
mm
G
mm
H
mm
L
mm
M
mm
N
3 mm
O
mm
P
mm
Q
mm
T
mm
U
V
mm
Z
mm
FH
daN
FS1
daN
FS2
daN
GR
g
Previews
3D
Dimension
2D
Download CAD models