??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Speedyblock
Description
Form APV3-EPV3 light - Light Pneumatic series
Bill of material
200/EPVM
Code
Description
Family
Toggle clamps
Series
Pneumatic
Characteristics and applications
APV3 with open clamping lever and two flanged washers. Form EPV3 with full clamping lever and bolt retainers. Form APVM just like APV3 but with magnetic cylinder for the detection of the position. Form EPVM just like EPV3 but with magnetic cylinder for the detection of the position. Cylinder: Maximum operating pressure 6 bar. Maximum operating temperature 80°C Model AU460 is the reed switch for detecting the position (see Accessories). The proximity switches must be ordered separately. Spindles: To be ordered separately (see Accessories). Features and applications: We recommend using a filter-reducerlubricator group for a long and smooth operation of the cylinder, while for a long duration of the mechanical components we recommend using suitable flow regulators and calibrating the speed of the motions desired, starting from a low speed and gradually increasing this speed. A special grease is placed between two contacting surfaces during assembly.
Kit
Material
Opening angle
°
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
F1
mm
G
mm
H
mm
I
mm
L
mm
M
mm
N
3 mm
O
mm
P
mm
Q
mm
T
mm
U
V
mm
Z
mm
FH
daN
FS1
daN
FS2
daN
GR
g
Previews
3D
Dimension
2D
Download CAD models