??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Forked clamp - -
Bill of material
266900
Order No.
266900
Interface fitted
SWA 5 mm
Jaq width
4 mm
Span (W)
0-12 mm
Clamping depth (T)
15 mm
width
4 mm
height
20 mm
Length
41 mm
Description
Infotext
Previews
3D
2D
Download CAD models