??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Forged Steel - Heavy Duty Forged Steel Wheels
Bill of material
5.00004.211
Part Number
5.00004.211
Wheel
Forged Steel Wheels
Series
Wheel Diameter
Inch
Tread Width
1 1/2 Inch
Capacity
1400 Pounds
Bearing Type
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
3 Pounds
Previews
3D
Dimension
2D
Download CAD models