??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
For urethane hose with hose guard nut connection_PNG Type - Plug
Bill of material
65PNG STEEL
Order number
Assy No.
Application (Hose)
mm
Material
STEEL
Mass
g
L
(116) mm
C
20 mm
A
90 mm
ΦD
mm
ΦBp
mm
ΦBd
7.5 mm
H (WAF)
mm
T (WAF)
mm
Previews
3D
Dimension
2D
Download CAD models