??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For torch connection / with backflow stop valve for torch connection_PFB Type - Plug
Bill of material
22PFB BRASS
Order number
22PFB BRASS
Assy No.
CA80434
Application
For oxygen torch side
Material
BRASS
Mass
36 g
L
(48.5) mm
C
23.5 mm
H (WAF)
Hex.19
T
M16 x 1.5
ΦB
4.5 mm
Previews
3D
Dimension
2D
Download CAD models