??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
For Screw Fixing
Bill of material
HellermannTyton 156-00406
Identification
Manufacturer Type Description
Version
Bundle
mm
Short Description
Material
Colour
Bundle ∅ max.
105 mm
Bundle ∅ min.
mm
Length L
mm
Package Quantity
1.000
Minimum order quantity
Height (H)
mm
Width (W)
7.6 mm
Operating Temperature
Width (W2)
mm
Minimum retaining strength
535 N
Length (L2)
37.5 mm
Fixing srew
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models