??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
For rubber hose mounting / with backstop valve for torch connection_PHB Type - Plug
Bill of material
33PHB BRASS
Order number
Assy No.
Application (Hose)
mm
Material
BRASS
Mass
g
L
(70.6) mm
C
25.5 mm
A
28 mm
ΦH
15.5 mm
ΦT
mm
ΦB
4.5 mm
Previews
3D
Dimension
2D
Download CAD models