??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
for round holes
Bill of material
HellermannTyton 150-54498
Identification
Manufacturer Type Description
Short Description
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
mm
Panel thickness max.
mm
Number of content units per order unit
Minimum order quantity
Operating Temperature
-40 °C to +105 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models