카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 151-00214
HellermannTyton
Cable ties and fixings
Connector Clips
with fir tree
Powered by
CAD모델 선택
{hellermann_tyton/11/connector_clips/fir_tree/fit_tree_oval_holes.prj},{NB=151-00214},{IDNR=151-00214},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=1100},{QUANTITY_IN38=1100.000},{PRICE_EUR_N=0.000},{TAX_N=0.190},{PWID=737},{MANUFACTURE19=CP31DOP},{DESCRIPTION14=Befestigungselement schwarz},{DESCRIPTION15=Passend für 2- bzw. 3-Wege Stecker können die Connector Caps direkt vom Konfektionär oder Automobilhersteller an der Linie auf den Stecker gesetzt werden.},{EAN=4031026333823},{ID_MANUFACT17=151-00214},{MANUFACTURE18=HellermannTyton},{SPECIAL_TRE20=NONE},{CNSECLASS601=27140707},{MATERIAL=Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)},{FARBE=Schwarz (BK)},{MATERIALKUR24=PA66HIRHS},{DURCHMESSER25=6.2 x 12.2},{BLECHDICKEMIN=0.6}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
HellermannTyton
Description
For oval holes
Bill of material
HellermannTyton 151-00214
Identification
151-00214
151-00214
Manufacturer Type Description
CP31DOP
CP31DOP
Short Description
Fixing element black
Material
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Polyamide 6.6, high impact modified, heat stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.2 x 12.2
6.2 x 12.2
mm
Panel Thickness min.
0.6
0.6
mm
Panel Thickness max.
5
5
mm
Number of content units per order unit
1
1
Minimum order quantity
1100
1100
Height H
0
0
mm
Width (W)
0
0
mm
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
-40 °C to +105 °C, (+145 °C, 500 h)
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성