??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_SSM Type - Socket
Bill of material
S22SM BRASS NBR
Order number
S22SM BRASS NBR
Assy No.
CA82955
Application
Rc 1/4
Material
BRASS
Mass
58 g
L
(48.5) mm
Φd
(19.5) mm
ΦD
20 mm
H (WAF)
Hex.18
T
R 1/4
ΦB
4.5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models