??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_SSM Type - Socket
Bill of material
S33SM BRASS NBR
Order number
S33SM BRASS NBR
Assy No.
CA85168
Application
Rc 3/8
Material
BRASS
Mass
85 g
L
(52) mm
Φd
(22) mm
ΦD
23 mm
H (WAF)
Hex.21
T
R 3/8
ΦB
6 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models