??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_SM Type - Socket
Bill of material
22SM BRASS NBR
Order number
22SM BRASS NBR
Assy No.
CA80425
Application
Rc 1/4
Material
BRASS
Mass
51 g
L
(52) mm
ΦD
(19.8) mm
H (WAF)
WAF.12
T
R 1/4
ΦB
7.5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models