??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_SM Type - Socket
Bill of material
33SM BRASS NBR
Order number
33SM BRASS NBR
Assy No.
CA80429
Application (Hose)
Rc 3/8 mm
Material
BRASS
Mass
77 g
L
(55) mm
ΦD
(22.6) mm
H (WAF)
WAF.14
T
R 3/8
ΦB
10 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models