??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_CCSM Type - Socket
Bill of material
CC22SM BRASS NBR
Order number
CC22SM BRASS NBR
Assy No.
CB13128
Application
Rc 1/4
Material
BRASS
Mass
46 g
L
(52.6) mm
φD
(17) mm
H (WAF)
Hex.14
T
R 1/4
φB
5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models