??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For collective piping_CCSM Type - Socket
Bill of material
CC33SM BRASS NBR
Order number
CC33SM BRASS NBR
Assy No.
CB13133
Application
Rc 3/8
Material
BRASS
Mass
65 g
L
(57) mm
ΦD
(18.5) mm
H (WAF)
Hex.17
T
R 3/8
ΦB
5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models