??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For braided hose connection_K-SN type - Socket
Bill of material
K-90SN BRASS NBR
Order number
K-90SN BRASS NBR
Assy No.
CB62024
Application (Hose)
Φ9 x Φ15 mm
Hose wall thickness
3 ±0.3 mm
Material
BRASS
Mass
122 g
L
(63) mm
ΦD
(21) mm
Φd
18.5 mm
N
16.8 mm
A
29 mm
H1 (WAF)
Hex.23
H2 (WAF)
Hex.24
ΦB
8.5 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models