??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WITTE
Description
FOOTXS16 - FOOT - ADAPTER WITH THREAD- XS16
Bill of material
335372
Identnr
description
WITTE-FOOT - ADAPTER WITH THREAD- XS16
thread
28 mm
B
16.000 mm
C
M6
E
13.000 mm
F
4.500 mm
G
8.000 mm
WEIGHT
6.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Размер
2D
Сваляне на CAD модели