H2L40H600-WB02TEVEV4
Brother Gearmotors
For BIC
Standard gearmotor
Waterproof gearmotor
Right angle shaft (H2 series)
L shaft
Powered by
CAD모델 선택
{brother/for_bic/standard_gearmotor_for_bic/waterproof_gearmotor_bic/right_angle_shaft_h2_series/l_shaft_w/h2_bic_l_shaft_foot_w_asmtab.prj},{NB=H2L40H600-WB02TEVEV4},{VT=415/440/480 50/50/60(V/Hz)},{MCT=0.2kW},{INFO=Infotext},{B=Waterproof,400V with Brake},{OS=40},{TBT=With terminal box},{PTB=},{INFO1=Infotext},{CNSORDERNO=H2L40H600-WB02TEVEV4},{ORDERNO=-},{MS=Standard},{MT=Waterproof},{TYPE=L type},{MODTYPE=Foot},{GH=HL40L},{KEY=40},{KEY1=1},{SPC=GH020},{GHL=251.5},{M=MD-T020},{FC=MD-T020BW},{MFC=220.5},{TI=MD_E-BOX},{TL=472.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 609
HELP_VARIABLE
Company
Brother Gearmotors
Description
Foot Mount
Bill of material
H2L40H600-WB02TEVEV4
Voltage
415/440/480 50/50/60(V/Hz)
415/440/480 50/50/60(V/Hz)
Motor capacity
0.2kW
0.2kW
Infotext
Infotext
Brake
Waterproof,400V with Brake
Waterproof,400V with Brake
Ratio
1/600
1/600
Output shaft
40
40
Terminal box
E-BOX
Position of Terminal box
Standard
H6: Cord @ 6 o'Clock
H3: Cord @ 3 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Standard
H6: Cord @ 6 o'Clock
H3: Cord @ 3 o'Clock
HZ: Cord @ 12 o'Clock
TZ:TB @ 12 o'Clock
TZH6:TB @ 12 o'Clock, Cord @ 6 o'Clock
TZH3:TB @ 12 o'Clock, Cord @ 3 o'Clock
TZHZ:TB @ 12 o'Clock, Cord @ 12 o'Clock
T9:TB @ 9 o'Clock
T9H6:TB @ 9 o'Clock, Cord @ 6 o'Clock
T9H3:TB @ 9 o'Clock, Cord @ 3 o'Clock
T9HZ:TB @ 9 o'Clock, Cord @ 12 o'Clock
T6:TB @ 6 o'Clock
T6H6:TB @ 6 o'Clock, Cord @ 6 o'Clock
T6HZ:TB @ 6 o'Clock, Cord @ 12 o'Clock
Infotext
Infotext
Order number
H2L40H600-WB02TEVEV4
H2L40H600-WB02TEVEV4
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성