??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-2M-2xSCRJ MM POF
Bill of material
HARTING 33022110020001
Preview
Product number of the Manufacturer
33022110020001
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 8 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 8 mm
Manufacturer Type Description
FO CABLE ASSY-2M-2xSCRJ MM POF
Alternative product number
33 02 211 0020 001
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
certificate/approval
0
Length
2 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
预览
下载CAD模型
没有针对该零部件的生成操作