??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-20M-2xHAN3A-2xLC DUPL SM
Bill of material
HARTING 33542110200001
Product number of the Manufacturer
33542110200001
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 20 m, Diameter: 9.5 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Singlemode, Cable length: 20 m, Diameter: 9.5 mm
Manufacturer Type Description
FO CABLE ASSY-20M-2xHAN3A-2xLC DUPL SM
Alternative product number
33 54 211 0200 001
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CABLE ASSY-20M-2xHAN3A-2xLC DUPL SM
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !