??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-1M-1xSCRJ MM POF
Bill of material
HARTING 33021110010001
Preview
Product number of the Manufacturer
33021110010001
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 8 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 1 m, Diameter: 8 mm
Manufacturer Type Description
FO CABLE ASSY-1M-1xSCRJ MM POF
Alternative product number
33 02 111 0010 001
Manufacturer Name
HARTING
Delivery Time
56
Product type
FO CABLE ASSY-1M-1xSCRJ MM POF
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part