??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-10M-1xHAN3A-2xLC DUPL MM
Bill of material
HARTING 33541110100002
Product number of the Manufacturer
33541110100002
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 10 m, Diameter: 7.9 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on one side, Multimode, Cable length: 10 m, Diameter: 7.9 mm
Manufacturer Type Description
FO CABLE ASSY-10M-1xHAN3A-2xLC DUPL MM
Alternative product number
33 54 111 0100 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CABLE ASSY-10M-1xHAN3A-2xLC DUPL MM
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CZ
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)