??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-100M-2xHAN3A-2xLC DUPL MM
Bill of material
HARTING 33542111000002
Product number of the Manufacturer
33542111000002
Preview
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 100 m, Diameter: 7.9 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 100 m, Diameter: 7.9 mm
Manufacturer Type Description
FO CABLE ASSY-100M-2xHAN3A-2xLC DUPL MM
Alternative product number
33 54 211 1000 002
Manufacturer Name
HARTING
Delivery Time
84
Product type
FO CABLE ASSY-100M-2xHAN3A-2xLC DUPL MM
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part