您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 33012410050033
HARTING
System cabling
Data FO cable
IP20
Powered by
CAD模型選擇
{harting_qs/3/13/333/16919.prj},{NB=33012410050033},{MANUID=33012410050033},{DESCSHORT=FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm},{DESCLONG=FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm},{MANUTYPEDESC=FO CA SCdx-LCdx 2E9/125 G657.A1, 5.0m},{SUPPLIERALTNO=33 01 241 0050 033},{MANUNAME=HARTING},{DELTIME=70},{AAK322=Simplex},{BAI969=5},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{COO=LV},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=359},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_ENG=https://b2b.harting.com/ebusiness/EN/33012410050033}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-LCdx 2E9/125 G657.A1, 5.0m
Bill of material
HARTING 33012410050033
Product number of the Manufacturer
33012410050033
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 5 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA SCdx-LCdx 2E9/125 G657.A1, 5.0m
Alternative product number
33 01 241 0050 033
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
Length
5
m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作