??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA LCdx-LCdx 2G50/125 OM3, 2.0m
Bill of material
HARTING 33012410020027
Product number of the Manufacturer
33012410020027
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 5.17 mm
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 2 m, Diameter: 5.17 mm
Manufacturer Type Description
FO CA LCdx-LCdx 2G50/125 OM3, 2.0m
Alternative product number
33 01 241 0020 027
Manufacturer Name
HARTING
Delivery Time
70
cable type
Simplex
certificate/approval
0
Length
2 m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part