??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FNP22L, FNP40L - Lead Wires with Terminals
Bill of material
FNP22L-B
Part No.
FNP22L-B
Material of Terminal
Phosphor Bronze
Surface Treatment of Terminal
Silver Plating
Accessories
Shrink Tube
Lead Wire Color Selection
d
mm
Outer Diameter of Lead Wire
1.0 mm
Sectional Area of Lead Wire
0.11 mm2
Rated Voltage of Lead Wire
30 V
Operating Temperature of Lead Wire
60 °C
Previews
3D
Dimension
2D
Download CAD models