??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FNK-ST11H
Bill of material
FNK-ST11H
Part Number
FNK-ST11H
Description
Fiber Optic Transmitters, Receivers, Transceivers Front Loader GIGABIT ETHERNET, 850, MMF
Data rate (Gbps)
1.25 Gbps
Wave length
850 nm
SM/MM
MM
Temp High
85 °C
Temp Low
-40 °C
Mounting type
Pluggable
Ground Clip
N/A
Conformal Coating
No
Previews
3D
2D
Download CAD models