??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FNBNB, FNBNM, FNBNS, FNBTB, FNBTM, FNBTS, FNBMB, FNBMM, FNBMTB,FNBMTM - Knuckle Joints - Oil Free Bushing Press - Fit
Bill of material
FNBNB6-1.0-D4-B4-U10
Part No.
Screw Type Selection
Type Selection
Material
Surface Treatment
M-Pitch
D Selection
mm
B Dimension Configurable 1mm Increment
mm
Enter value for B
B Dimension Configurable 1mm Increment
mm
cm
inch
ft
U 5mm Increment
mm
Enter value for U
U 5mm Increment
mm
cm
inch
ft
F
0
A
mm
L
mm
T
mm
G
0 mm
Previews
3D
Dimension
2D
Download CAD models